Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 291 Linear Actuators, Steel/Stainless Steel
GN 291 - Linear actuators, Type R2, Right hand thread, shaft journal at both ends
Ganter
...
GN 291 Linear Actuators, Steel/Stainless Steel
GN 291 - Linear actuators, Type R2, Right hand thread, shaft journal at both ends
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Linear actuator GN 291-40-170-R2-SCR
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
Stroke (standard lengths)
L1 [mm]
max. travel
L1MAX [mm]
Position
POS [mm]
Shaft thread
GS
f7
D2 [mm]
Thread
D3
Overall length
L2 [mm]
L3 [mm]
L4 [mm]
M1 [mm]
M2 [mm]
Shaft key spring DIN 6885
PF
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
GN 291-18-65-R2-SCR
18
65
350
0
TR10x3
6
M3
205
70.0
16
17
24
A2x2x12
0.2300
84879059
YES
Product details
GN 291-18-165-R2-SCR
18
165
350
0
TR10x3
6
M3
305
70.0
16
17
24
A2x2x12
0.3300
84879059
YES
Product details
GN 291-18-265-R2-SCR
18
265
350
0
TR10x3
6
M3
405
70.0
16
17
24
A2x2x12
0.4400
84879059
YES
Product details
GN 291-30-100-R2-SCR
30
100
1250
0
TR14x4
8
M4
305
102.5
16
23
38
A2x2x12
0.7800
84879059
YES
Product details
GN 291-30-150-R2-SCR
30
150
1250
0
TR14x4
8
M4
355
102.5
16
23
38
A2x2x12
0.8900
84879059
YES
Product details
GN 291-30-200-R2-SCR
30
200
1250
0
TR14x4
8
M4
405
102.5
16
23
38
A2x2x12
0.9540
84879059
YES
Product details
GN 291-30-300-R2-SCR
30
300
1250
0
TR14x4
8
M4
505
102.5
16
23
38
A2x2x12
1.2100
84879059
YES
Product details
GN 291-40-70-R2-SCR
40
70
1570
0
TR20x4
12
M5
305
117.5
17
42
54
A4x4x12
1.6900
84879059
YES
Product details
GN 291-40-170-R2-SCR
40
170
1570
0
TR20x4
12
M5
405
117.5
17
42
54
A4x4x12
1.9790
84879059
YES
Product details
GN 291-40-220-R2-SCR
40
220
1570
0
TR20x4
12
M5
455
117.5
17
42
54
A4x4x12
2.3100
84879059
YES
Product details
GN 291-40-270-R2-SCR
40
270
1570
0
TR20x4
12
M5
505
117.5
17
42
54
A4x4x12
2.5300
84879059
YES
Product details
GN 291-40-320-R2-SCR
40
320
1570
0
TR20x4
12
M5
555
117.5
17
42
54
A4x4x12
2.5700
84879059
YES
Product details
GN 291-50-65-R2-SCR
50
65
1565
0
TR20x4
12
M6
305
120.0
18
42
54
A4x4x12
2.3900
84879059
YES
Product details
GN 291-50-115-R2-SCR
50
115
1565
0
TR20x4
12
M6
355
120.0
18
42
54
A4x4x12
2.7050
84879059
YES
Product details
GN 291-50-215-R2-SCR
50
215
1565
0
TR20x4
12
M6
455
120.0
18
42
54
A4x4x12
3.3600
84879059
YES
Product details
GN 291-50-265-R2-SCR
50
265
1565
0
TR20x4
12
M6
505
120.0
18
42
54
A4x4x12
3.6700
84879059
YES
Product details
GN 291-50-315-R2-SCR
50
315
1565
0
TR20x4
12
M6
555
120.0
18
42
54
A4x4x12
3.7600
84879059
YES
Product details
Показать сжатый показ (19 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Ganter
- GN 291
Идентификационный номер
GN 291-40-170-R2-SCR
Shorttext
Linear actuators, Type R2, Right hand thread, shaft journal at both ends
Последнее изменение
02.12.2025 12:35:07
Единица
Ключевое слово
Adjusting
Linear Actuator Connectors
Linear actuators
Machine parts
Moving
Right hand thread
Shaft
Steel
Type
ball rollers
both ends
guides
journal
spindles
Классификации
By Functionality
BYFUNC_POSITIONING Размещение
CNS
CNSERPBASE Object Properties
Order Number
GN 291-40-170-R2-SCR
Сертификат RoHS
YES
Customs Tariff Number
84879059
CNSPHYPROP Physical Properties
ECLASS 14.0
23-30-90-90 Linear technology (other, unspecified)
ECLASS 10.1
23-30-91-90 Linear unit (parts, unspecified)
ECLASS 10.0.1
23-30-91-90 Linear unit (parts, unspecified)
ECLASS 9.1
23-30-91-90 Linear unit (parts, unspecified)
ECLASS 9.0
23-30-91-90 Linear unit (parts, unspecified)
ECLASS 8.1
23-30-91-90 Linear unit (parts, unspecified)
ECLASS 8.0
23-30-91-90 Linear unit (parts, unspecified)
ECLASS 7.1
23-30-91-90 Linear unit (parts, unclassified)
ECLASS 7.0
23-30-91-90 Linear unit (parts, unclassified)
ECLASS 6.2
23-30-91-90 Linear unit (parts, unclassified)
ECLASS 6.1
23-30-91-90 Linear unit (parts, unclassified)
ECLASS 6.0
23-30-91-90 Linear unit (parts, unclassified)
ECLASS 5.1
23-30-91-90 Linear unit (parts, unclassified)